************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjb41c npn +IS=8.10839e-11 BF=70.6856 NF=1.18905 VAF=23.2307 +IKF=5.99753 ISE=5.41737e-12 NE=3.44442 BR=4.00448 +NR=1.24221 VAR=3.24456 IKR=4.99278 ISC=4.32476e-13 +NC=3.98064 RB=4.88083 IRB=0.1 RBM=0.1 +RE=0.000696791 RC=0.102991 XTB=0.116881 XTI=1.03982 +EG=1.12173 CJE=1.95505e-10 VJE=0.54678 MJE=0.307002 +TF=1e-08 XTF=4.72334 VTF=6.10315 ITF=0.001 +CJC=1.11163e-10 VJC=0.648658 MJC=0.23 XCJC=0.802991 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.66525e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE3