************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj802 npn +IS=1.1405e-13 BF=82.4523 NF=0.85 VAF=41.1923 +IKF=10 ISE=7.99636e-12 NE=1.78384 BR=1.01878 +NR=0.897328 VAR=411.923 IKR=3.31441 ISC=1e-16 +NC=2.84375 RB=1.74124 IRB=0.1 RBM=0.1 +RE=0.000335046 RC=0.0461916 XTB=0.767126 XTI=1.18872 +EG=1.1622 CJE=1e-07 VJE=0.4 MJE=0.792756 +TF=1e-08 XTF=1.35771 VTF=1.00007 ITF=0.99945 +CJC=5e-10 VJC=0.400213 MJC=0.410136 XCJC=0.803125 +FC=0.775003 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 15, 2004 * Model format: SPICE3