************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj15024 npn +IS=1e-09 BF=80.9237 NF=1.41415 VAF=29.8965 +IKF=3.58072 ISE=1e-16 NE=4 BR=1.00135 +NR=1.5 VAR=281.892 IKR=5.80356 ISC=1e-16 +NC=2.99908 RB=9.25367 IRB=0.1 RBM=0.1 +RE=0.00042229 RC=0.0571126 XTB=1.12257 XTI=1.22156 +EG=1.206 CJE=6.19402e-09 VJE=0.4 MJE=0.457365 +TF=1e-08 XTF=1000 VTF=1.07131 ITF=0.743213 +CJC=5e-10 VJC=0.95 MJC=0.344125 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 18, 2004 * Model format: SPICE3