************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj15011 npn +IS=1.42325e-12 BF=120.958 NF=1.00647 VAF=20.5268 +IKF=4.82021 ISE=2.28329e-11 NE=3.199 BR=2.68448 +NR=0.919987 VAR=2.16411 IKR=1.35133 ISC=5.54093e-13 +NC=3.83754 RB=13.8886 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.272232 XTB=0.1 XTI=1.13588 +EG=1.206 CJE=4.09375e-09 VJE=0.651979 MJE=0.352708 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=1.14081e-09 VJC=0.95 MJC=0.23 XCJC=0.803125 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 16, 2004 * Model format: SPICE3