************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj15002 pnp +IS=7.55832e-10 BF=88.4698 NF=1.25256 VAF=10 +IKF=2.21504 ISE=3.90669e-13 NE=2.19714 BR=0.199155 +NR=1.5 VAR=100 IKR=1.95347 ISC=1e-16 +NC=2.68804 RB=4.64171 IRB=0.1 RBM=0.1 +RE=0.0128925 RC=0.0644624 XTB=2.05441 XTI=1 +EG=1.05 CJE=6.91132e-10 VJE=0.525683 MJE=0.384734 +TF=6.35722e-09 XTF=43.7456 VTF=2.08288 ITF=0.001 +CJC=4.82904e-10 VJC=0.95 MJC=0.394833 XCJC=0.80015 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE3