************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj15001 npn +IS=6.20736e-13 BF=72.8562 NF=0.85 VAF=46.3236 +IKF=6.14416 ISE=7.83886e-13 NE=2.02748 BR=0.804829 +NR=1.30329 VAR=463.236 IKR=0.765828 ISC=1e-16 +NC=2.89666 RB=9.15604 IRB=0.1 RBM=0.1 +RE=0.000662857 RC=0.199996 XTB=1.16721 XTI=1.03483 +EG=1.05 CJE=3.40278e-09 VJE=0.4 MJE=0.85 +TF=1e-08 XTF=169.758 VTF=1.74373 ITF=0.001 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.795058 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 25, 2004 * Model format: SPICE3