************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mj14003 pnp +IS=1.70918e-12 BF=197.765 NF=0.85 VAF=46.7909 +IKF=10 ISE=2.52596e-11 NE=2.33082 BR=0.1 +NR=0.954324 VAR=467.909 IKR=1.51539 ISC=1.6185e-11 +NC=3 RB=2.27143 IRB=0.167599 RBM=0.1 +RE=0.0001 RC=0.0215809 XTB=0.984358 XTI=1.23642 +EG=1.05 CJE=6.01834e-09 VJE=0.4 MJE=0.571851 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=1.54318e-09 VJC=0.4 MJC=0.266606 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE3