.SUBCKT mj11028 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 24, 02 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=23.3162 D1 3 1 dmodel R1 2 4 3000 R2 4 3 25 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.893521 XTI=2.89352 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=5.80886e-13 BF=266.941 NF=1.05049 VAF=26.9561 +IKF=0.423224 ISE=3.85324e-10 NE=3.96209 BR=0.092321 +NR=1.33263 VAR=242.006 IKR=0.0967584 ISC=1.00385e-13 +NC=1.88632 RB=11.0165 IRB=0.0794774 RBM=0.0036418 +RE=0.000158222 RC=0.966115 XTB=0.0877601 XTI=4 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=5.80886e-13 BF=266.941 NF=1.05049 VAF=26.9561 +IKF=0.423224 ISE=3.85324e-10 NE=3.96209 BR=0.092321 +NR=1.33263 VAR=242.006 IKR=0.0967584 ISC=1.00385e-13 +NC=1.88632 RB=11.0165 IRB=0.0794774 RBM=0.0036418 +RE=0.000158222 RC=0.966115 XTB=0.0877601 XTI=4 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mj11028