************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT mj11015 1 2 3 * Model generated on Feb 14, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=19.7144 D1 1 3 dmodel R1 2 4 8000 R2 4 3 40 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10.3385 N=1.00339 XTI=3.00339 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=6.3079e-13 BF=209.535 NF=0.85 VAF=179.833 +IKF=0.221129 ISE=4.68834e-12 NE=1.25754 BR=0.969262 +NR=0.75 VAR=138.099 IKR=0.0995603 ISC=1e-13 +NC=2.00339 RB=7.45687 IRB=0.203385 RBM=7.45687 +RE=0.107979 RC=1.34582 XTB=0.486317 XTI=3.00541 EG=1.19211 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=6.3079e-13 BF=209.535 NF=0.85 VAF=179.833 +IKF=0.221129 ISE=4.68834e-12 NE=1.25754 BR=0.969262 +NR=0.75 VAR=138.099 IKR=0.0995603 ISC=1e-13 +NC=2.00339 RB=7.45687 IRB=0.203385 RBM=7.45687 +RE=0.107979 RC=1.34582 XTB=0.486317 XTI=3.00541 EG=1.19211 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS