************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT mj11012 1 2 3 * Model generated on Feb 14, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=19.6835 D1 3 1 dmodel R1 2 4 8000 R2 4 3 40 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10.3313 N=1.00331 XTI=3.00331 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=6.36816e-13 BF=208.342 NF=0.85 VAF=177.467 +IKF=0.220423 ISE=4.64155e-12 NE=1.25773 BR=0.969721 +NR=0.75 VAR=137.332 IKR=0.0995681 ISC=1e-13 +NC=2.00331 RB=7.44307 IRB=0.203313 RBM=7.44307 +RE=0.107701 RC=1.33729 XTB=0.486501 XTI=3.00531 EG=1.1908 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=6.36816e-13 BF=208.342 NF=0.85 VAF=177.467 +IKF=0.220423 ISE=4.64155e-12 NE=1.25773 BR=0.969721 +NR=0.75 VAR=137.332 IKR=0.0995681 ISC=1e-13 +NC=2.00331 RB=7.44307 IRB=0.203313 RBM=7.44307 +RE=0.107701 RC=1.33729 XTB=0.486501 XTI=3.00531 EG=1.1908 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS