.SUBCKT mg2040mutag 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 x1 18 1 mg2040tvs x2 18 2 mg2040tvs x3 18 17 mg2040tvs x4 16 3 mg2040tvs x5 16 4 mg2040tvs x6 16 5 mg2040tvs x7 16 15 mg2040tvs x8 14 6 mg2040tvs x9 14 7 mg2040tvs x10 14 8 mg2040tvs x11 14 9 mg2040tvs x12 12 10 mg2040tvs x13 12 11 mg2040tvs x14 12 13 mg2040tvs L1 18 16 0.15n L2 16 14 0.15n L3 14 12 0.15n .ENDS mg2040mutag * .SUBCKT mg2040tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 17, 17 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.71652e-15 N=1 XTI=1 RS=0.2 + CJO=3.5e-13 TT=2e-09 * Leakage Current R 1 2 5e+09 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 0.545311 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6450 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS mg2040tvs