************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 04 * MODEL FORMAT: SPICE3 .MODEL mbrs540t3 d +IS=2.30159e-06 RS=0.0162308 N=1.00092 EG=0.652693 +XTI=2.67229 BV=40 IBV=3.3e-05 CJO=9.71384e-10 +VJ=0.4 M=0.489269 FC=0.5 TT=0 +KF=0 AF=1