************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrs3100lt3 d +IS=0.000218691 RS=0.0139624 N=2.73664 EG=0.845343 +XTI=4.78882 BV=100 IBV=5e-05 CJO=4.45302e-10 +VJ=0.4 M=0.480577 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Dec 1, 2003 * Model format: SPICE3