************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 22, 03 * MODEL FORMAT: SPICE3 .MODEL mbrs140t3 d +IS=6.49884e-06 RS=0.135663 N=1.03648 EG=0.599591 +XTI=1.04419 BV=40 IBV=0.0002 CJO=2.17011e-10 +VJ=0.198282 M=0.424939 FC=0.5 TT=1e-09 +KF=0 AF=1