************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrs130t3 d +IS=1.78344e-06 RS=0.142951 N=0.88217 EG=0.586249 +XTI=0.5 BV=30 IBV=0.001 CJO=1.72041e-10 +VJ=0.4 M=0.456598 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE3