************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrm120lt3 d +IS=2.3369e-08 RS=0.0210335 N=0.783946 EG=0.6 +XTI=4 BV=20 IBV=0.0004 CJO=3.61159e-10 +VJ=0.4 M=0.426971 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Dec 1, 2003 * Model format: SPICE3