************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 18, 07 * MODEL FORMAT: SPICE3 .MODEL mbrf30h150ctg d +IS=8.58802e-05 RS=0.0263722 N=1.8382 EG=0.782379 +XTI=0.5 BV=165 IBV=0.0001 CJO=1.42524e-09 +VJ=0.530213 M=0.557172 FC=0.5 TT=1e-09 +KF=0 AF=1