************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 18, 07 * MODEL FORMAT: SPICE3 .MODEL mbrf20h150ctg d +IS=0.000136947 RS=0.0293564 N=2 EG=0.658686 +XTI=4 BV=165 IBV=0.0001 CJO=6.97692e-10 +VJ=1.02041 M=0.509718 FC=0.5 TT=1e-09 +KF=0 AF=1