************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 19, 07 * MODEL FORMAT: SPICE3 .MODEL mbrd5h100t4g d +IS=5.7034e-05 RS=0.01 N=1.88233 EG=0.741161 +XTI=4 BV=1000 IBV=0.0001 CJO=1.54013e-09 +VJ=0.470905 M=0.529431 FC=0.5 TT=0 +KF=0 AF=1