************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 23, 98 * MODEL FORMAT: SPICE3 .MODEL mbrd320 d +IS=8.33184e-12 RS=0.0463454 N=0.501786 EG=0.63616 +XTI=0.5 BV=1000 IBV=0.0001 CJO=8.04475e-10 +VJ=0.4 M=0.445785 FC=0.5 TT=0 +KF=0 AF=1