************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrb1045 d +IS=1.04895e-06 RS=0.0150679 N=1.09209 EG=0.774157 +XTI=0.05 BV=45 IBV=0.0001 CJO=1.55109e-09 +VJ=0.4 M=0.520029 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3