************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 8, 20 * MODEL FORMAT: SPICE3 .MODEL mbra340 d +IS=3e-05 RS=0.013056 N=1.28188 EG=0.698591 +XTI=1.0681 BV=56 IBV=0.0001 CJO=1.05777e-09 +VJ=0.4 M=0.263057 FC=0.5 TT=2.59685e-09 +KF=0 AF=1