************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on March 7, 08 * MODEL FORMAT: SPICE3 .MODEL mbra320t3g d +IS=7.66202e-05 RS=0.0359518 N=1.28441 EG=0.6 +XTI=1.67084 BV=1000 IBV=0.0001 CJO=4.74817e-10 +VJ=0.56121 M=0.458126 FC=0.5 TT=2.59685e-08 +KF=0 AF=1