************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 30, 03 * MODEL FORMAT: SPICE3 .MODEL mbra130lt3 d +IS=1.31006e-05 RS=0.048083 N=1.10294 EG=0.659475 +XTI=0 BV=30 IBV=7e-05 CJO=1.8493e-10 +VJ=1.11027 M=0.507826 FC=0.5 TT=5.59201e-10 +KF=0 AF=1