************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 13 * MODEL FORMAT: SPICE3 .MODEL mbr560mfs d +IS=1.68627e-06 RS=0.032118 N=1.19452 EG=0.66947 +XTI=1.88377 BV=82 IBV=0.001 CJO=6.29043e-10 +VJ=0.412072 M=0.500788 FC=0.5 TT=1.7e-09 +KF=0 AF=1