************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 14, 13 * MODEL FORMAT: SPICE3 .MODEL mbr5100mfs d +IS=9.00788e-08 RS=0.0391092 N=1.1616 EG=0.772873 +XTI=0.506536 BV=127 IBV=0.0001 CJO=4.90249e-10 +VJ=0.485004 M=0.505284 FC=0.5 TT=1.55811e-09 +KF=0 AF=1