************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr350rl d +IS=1e-07 RS=0.0621549 N=0.88918 EG=0.570449 +XTI=4 BV=50 IBV=0.0006 CJO=5.19446e-10 +VJ=0.4 M=0.499812 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 12, 2003 * Model format: SPICE3