************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr340rl d +IS=6.95527e-06 RS=0.0277955 N=1.23746 EG=0.1 +XTI=5 BV=40 IBV=0.0006 CJO=1.58532e-09 +VJ=0.04 M=0.455759 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3