************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr3100rl d +IS=3.89603e-06 RS=0.01 N=1.83045 EG=0.890025 +XTI=4 BV=100 IBV=0.0006 CJO=4.87563e-10 +VJ=0.742578 M=0.490449 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on September 22, 2003 * Model format: SPICE3