************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr3045wt d +IS=3.09932e-06 RS=0.00887981 N=1.11126 EG=0.677251 +XTI=4 BV=45 IBV=0.001 CJO=2.55786e-09 +VJ=0.4 M=0.459118 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3