************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr3045pt d +IS=0.000143686 RS=0.00689707 N=1.56323 EG=0.661919 +XTI=3.08622 BV=45 IBV=0.001 CJO=2.56666e-09 +VJ=0.4 M=0.459188 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE3