************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 25, 2007 * MODEL FORMAT: SPICE3 .MODEL mbr230lsft1g d +IS=2.89772e-05 RS=0.0372294 N=1.15369 EG=0.615959 +XTI=1.19747 BV=1000 IBV=0.0001 CJO=2.92625e-10 +VJ=0.4 M=0.48759 FC=0.5 TT=0 +KF=0 AF=1