************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 19, 03 * MODEL FORMAT: SPICE3 .MODEL mbr2060ct d +IS=7.31e-06 RS=0.0165454 N=1.48992 EG=0.820782 +XTI=4 BV=60 IBV=0.0001 CJO=1.00033e-11 +VJ=1 M=0.5 FC=0.5 TT=4.72143e-08 +KF=0 AF=1