************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr160rl d +IS=6.47666e-09 RS=0.184739 N=0.832706 EG=0.673879 +XTI=0.05 BV=60 IBV=0.0001 CJO=2.81635e-10 +VJ=0.4 M=0.559152 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 2, 2003 * Model format: SPICE3