************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 7, 98 * MODEL FORMAT: SPICE3 .MODEL mbr130prl d +IS=9.46301e-05 RS=0.0970914 N=1.50096 EG=0.634145 +XTI=0.4999 BV=1000 IBV=0.0001 CJO=1.62196e-10 +VJ=0.519666 M=0.425758 FC=0.5 TT=1e-09 +KF=0 AF=1