.SUBCKT lc03-6r2g 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr. 22, 2009 * MODEL FORMAT: SPICE3 * Gnd *node: 2,3,6,7 * D1 2 1 rp3na03 D2 2 4 rp3na03 D3 8 9 rp3na02 D4 5 9 rp3na02 X1 2 9 p1a7v5f1z R1 1 8 10U R2 4 5 10U R3 2 3 10U R4 3 7 10U R5 7 6 10U * .ENDS lc03-6r2g * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 09 * MODEL FORMAT: SPICE3 .MODEL rp3na02 d +IS=1.00023e-14 RS=9.9994 N=0.994408 EG=1.10994 +XTI=3 BV=370 IBV=1e-05 CJO=6.00775e-12 +VJ=1 M=0.499999 FC=0.5 TT=1e-09 +KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 09 * MODEL FORMAT: SPICE3 .MODEL rp3na03 d +IS=1.00023e-14 RS=9.9994 N=0.994408 EG=1.10994 +XTI=3 BV=370 IBV=1e-05 CJO=6.00775e-12 +VJ=1 M=0.499999 FC=0.5 TT=1e-09 +KF=0 AF=1 * .SUBCKT p1a7v5f1z 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 04 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=9.51258e-15 N=1 XTI=1 RS=0.5 + CJO=1.2e-11 TT=2e-09 * Leakage Current R 1 2 2.5e+07 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.122713 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 7580 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS p1a7v5f1z