.SUBCKT hn1b01fdw1t1 1 2 3 4 5 6 ************************************** * ON Semiconductor * * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * ************************************** *Model generated on Jan 18, 17 *MODEL FORMAT: SPICE3 * Q1 3 5 4 hn1b01npn Q2 6 2 1 hn1b01pnp .ENDS hn1b01fdw1t1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 17 * MODEL FORMAT: SPICE3 .MODEL hn1b01npn npn +IS=5.00851e-14 BF=254.128 NF=1.03055 VAF=65.0327 +IKF=0.137804 ISE=1e-16 NE=2.24681 BR=2.31001 +NR=1.07279 VAR=89.6469 IKR=1.37804 ISC=1e-16 +NC=2.90578 RB=14.6051 IRB=0.1 RBM=0.1 +RE=0.0178843 RC=0.586102 XTB=1.461 XTI=1 +EG=1.206 CJE=2.12213e-11 VJE=0.4 MJE=0.85 +TF=6.99807e-10 XTF=990.27 VTF=4352.48 ITF=7.5712 +CJC=5.26652e-12 VJC=0.95 MJC=0.23 XCJC=0.901236 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 17 * MODEL FORMAT: SPICE3 .MODEL hn1b01pnp pnp +IS=3.06034e-14 BF=393.68 NF=1.01648 VAF=1000 +IKF=0.113734 ISE=1.92388e-13 NE=4 BR=4.14258 +NR=1.03031 VAR=76.6435 IKR=0.0400547 ISC=1.92388e-13 +NC=2.94758 RB=3.75702 IRB=9.70768 RBM=3.75702 +RE=0.0001 RC=0.889872 XTB=1.14095 XTI=4 +EG=1.14158 CJE=3.42041e-11 VJE=0.99 MJE=0.23 +TF=8.26826e-10 XTF=4.86371 VTF=5.72052 ITF=0.30767 +CJC=5.29886e-12 VJC=0.493098 MJC=0.286721 XCJC=0.900054 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1