.SUBCKT esdr0502b 1 2 3 ******************************************* * Model Generated by ON Discrete Char Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on 2/7/2017 * MODEL FORMAT: Spice3 X1 3 1 esdr0502tvs X2 3 2 esdr0502tvs * .ENDS esdr0502b * .SUBCKT esdr0502tvs 7 1 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.71652e-15 N=1 XTI=1 RS=0.2 + CJO=4e-11 TT=2e-09 * Leakage Current R 1 2 5.5e+09 MDR .MODEL MDR R TC1=-0.0679198 TC2=0.00155388 * Breakdown RZ 2 3 23.9989 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 7900 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS esdr0502tvs