.SUBCKT dtc114eet1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel npn +IS=9.61594e-14 BF=318.052 NF=1.06247 VAF=32.3273 +IKF=0.0928873 ISE=8.02036e-13 NE=2.04618 BR=0.899718 +NR=1.17201 VAR=79.4241 IKR=0.095804 ISC=9.99856e-14 +NC=1.99883 RB=9.97272 IRB=0.197789 RBM=0.995264 +RE=0.000100008 RC=2.36555 XTB=0.477497 XTI=2.99884 EG=1.14831 +CJE=6.54142e-13 VJE=0.744916 MJE=0.335535 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.57128e-12 +VJC=47.8278 MJC=0.9 XCJC=0.9 FC=0.5 .ENDS