.SUBCKT dta114yet1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 47000 .MODEL qmodel pnp +IS=1.35214e-12 BF=127.637 NF=1.29186 VAF=13.1568 +IKF=0.0566399 ISE=1e-16 NE=1.52381 BR=1.83217 +NR=1.35146 VAR=93.9316 IKR=0.311165 ISC=1e-16 +NC=1.42961 RB=49.4463 IRB=0.2 RBM=10 +RE=0.000114388 RC=1.98947 XTB=0.499149 XTI=3.02497 EG=1.05032 +CJE=4.15456e-12 VJE=0.747361 MJE=0.332883 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=4.43596e-12 +VJC=0.0935338 MJC=0.132163 XCJC=0.9 FC=0.5 .ENDS