.SUBCKT dta114eet1 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 10000 R2 4 3 10000 .MODEL qmodel pnp +IS=1.45353e-14 BF=201.578 NF=1.0689 VAF=70.4157 +IKF=0.0937743 ISE=2.69024e-15 NE=1.8994 BR=2.30273 +NR=1.09444 VAR=176.711 IKR=0.0680789 ISC=9.08823e-14 +NC=2.62106 RB=9.97124 IRB=0.2 RBM=9.97124 +RE=0.0654023 RC=1.54896 XTB=0.103329 XTI=3.04909 EG=1.206 +CJE=2.55801e-12 VJE=0.746499 MJE=0.333828 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.07272e-12 +VJC=1.04014 MJC=0.170789 XCJC=0.9 FC=0.5 .ENDS