************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 27, 06 * MODEL FORMAT: SPICE3 .MODEL dan222m3t5g d +IS=4.53646e-10 RS=1.3037 N=1.57589 EG=1.01384 +XTI=4 BV=80 IBV=0.0001 CJO=7.56041e-13 +VJ=0.586054 M=0.2 FC=0.5 TT=2.92344e-08 +KF=0 AF=1