************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL d45h8 pnp +IS=7.90037e-11 BF=65.9782 NF=0.850832 VAF=10.7086 +IKF=10 ISE=4.79702e-14 NE=4 BR=1.96197 +NR=1.29424 VAR=23.2877 IKR=9.9959 ISC=4.79702e-14 +NC=3.59375 RB=2.35587 IRB=0.108652 RBM=0.101935 +RE=0.000100027 RC=0.122235 XTB=0.137592 XTI=1.0316 +EG=1.12217 CJE=1.03083e-09 VJE=0.651747 MJE=0.353069 +TF=3.89764e-09 XTF=1.35721 VTF=0.99569 ITF=0.999994 +CJC=5e-10 VJC=0.42654 MJC=0.24282 XCJC=0.803125 +FC=0.533457 CJS=0 VJS=0.75 MJS=0.5 +TR=4.90984e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE3