************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL d44vh10 npn +IS=4.53661e-11 BF=83.9638 NF=0.85 VAF=31.568 +IKF=9.92986 ISE=5.25921e-12 NE=3.44907 BR=6.29465 +NR=1.29718 VAR=8.99475 IKR=7.12846 ISC=1.37406e-13 +NC=3.9992 RB=7.54185 IRB=0.1 RBM=0.1 +RE=0.00041815 RC=0.0774661 XTB=0.102716 XTI=1.11826 +EG=1.11385 CJE=9.60619e-10 VJE=0.649572 MJE=0.350659 +TF=2.84126e-09 XTF=1.5 VTF=1 ITF=1 +CJC=3.16396e-10 VJC=0.615633 MJC=0.340325 XCJC=0.8 +FC=0.533544 CJS=0 VJS=0.75 MJS=0.5 +TR=1.83249e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3