************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL byw80_200 d +IS=3.00398e-08 RS=0.01 N=1.64968 EG=1.06899 +XTI=4 BV=1000 IBV=1e-05 CJO=2.42968e-10 +VJ=1.29565 M=0.463147 FC=0.5 TT=5.54918e-08 +KF=0 AF=1 * Model generated on Nov 13, 2003 * Model format: SPICE3