************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL byw29_200 d +IS=5.6252e-09 RS=0.01 N=1.5094 EG=1.07655 +XTI=4 BV=200 IBV=5e-06 CJO=2.65877e-10 +VJ=1.00867 M=0.454442 FC=0.5 TT=5.54918e-08 +KF=0 AF=1 * Model generated on Nov 13, 2003 * Model format: SPICE3