************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bux85 npn +IS=1.07805e-11 BF=47.6287 NF=0.85 VAF=25.575 +IKF=9.63696 ISE=6.24995e-12 NE=3.40626 BR=2.3106 +NR=1.5 VAR=4.95678 IKR=10 ISC=1e-12 +NC=3.75 RB=3.2876 IRB=0.1 RBM=0.1 +RE=0.000296155 RC=3.09258 XTB=0.172699 XTI=1.09881 +EG=1.206 CJE=8.5759e-08 VJE=0.514525 MJE=0.577647 +TF=1e-08 XTF=1.35784 VTF=1.0004 ITF=0.998961 +CJC=4.44672e-10 VJC=0.40039 MJC=0.409609 XCJC=0.803124 +FC=0.625294 CJS=0 VJS=0.75 MJS=0.5 +TR=2.9418e-06 PTF=0 KF=0 AF=1 * Model generated on Jan 15, 2004 * Model format: SPICE3