************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL buv26 npn +IS=4.48609e-11 BF=167.733 NF=0.85 VAF=30.509 +IKF=10 ISE=7.75e-12 NE=3.34375 BR=3.14976 +NR=1.56482 VAR=10.5796 IKR=12 ISC=5.5e-13 +NC=3.9375 RB=5.80141 IRB=0.1 RBM=0.1 +RE=0.000287743 RC=0.152052 XTB=0.13687 XTI=1.03293 +EG=1.17533 CJE=4.12187e-10 VJE=0.651979 MJE=0.352708 +TF=3.95e-10 XTF=1.35721 VTF=0.995664 ITF=1 +CJC=1.55755e-10 VJC=0.4 MJC=0.436188 XCJC=0.803125 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=4.57474e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 1, 2004 * Model format: SPICE3