************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL buv21 npn +IS=1e-17 BF=37.9741 NF=0.85 VAF=10 +IKF=29.5895 ISE=6.40203e-12 NE=3.3997 BR=3.17873 +NR=0.844599 VAR=5.72564 IKR=0.452518 ISC=3.9e-13 +NC=3.99 RB=5.41069 IRB=0.1 RBM=0.1 +RE=0.00189214 RC=0.0094607 XTB=0.1 XTI=1 +EG=1.05 CJE=3.03693e-09 VJE=0.64895 MJE=0.352007 +TF=9.87495e-09 XTF=1.5 VTF=1.00005 ITF=0.999996 +CJC=3.00048e-10 VJC=0.600009 MJC=0.409954 XCJC=0.8 +FC=0.534513 CJS=0 VJS=0.75 MJS=0.5 +TR=1.99694e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE3