************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bul45 npn +IS=1.89874e-12 BF=26.536 NF=1.14226 VAF=146.114 +IKF=3.85783 ISE=1.97016e-11 NE=2.4715 BR=2.6536 +NR=1.13629 VAR=14.2121 IKR=6.08624 ISC=3.98633e-13 +NC=3.97003 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.15814 XTB=0.191886 XTI=2.30845 +EG=1.206 CJE=2.26595e-09 VJE=0.4 MJE=0.32878 +TF=1e-08 XTF=0.05 VTF=0.1 ITF=68.406 +CJC=2.43292e-10 VJC=0.4 MJC=0.458334 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.77979e-08 PTF=0 KF=0 AF=1 * Model generated on Jan 15, 2004 * Model format: SPICE3